- Adjustable Gimbal with Splay Trim
- Friction clip on trim
- Splay available in White and Clear Specular
- Trim available in White
HALO
478P
Specifications
Product Description
Brand Name | Halo |
Family | 478 Adjustable with Splay 25° Tilt |
Description | 6" Adjustable Trim with White Splay Reflector |
Product Details
Lamp Type | N/A |
UPC | 080083858477 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Adjustable with Splay |
Voltage Rating | N/A |
Wattage | 100 W |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |