Catalog Number:
3017fgs
HALO
  • Die cast construction and decorative glass element
  • Mounting methods include friction clips
  • 36° orientation in housing
  • Glass available in frost with clear glass center
  • Showerlight trims with wet location listing

Resources

HALO 3017 trim spec sheet
May 20, 2020
444 KB

Specifications

Product Description

Brand Name Halo
Family 3017 Decorative Low-Profile Glass Curve
Description 3" Trim, Frost All-Glass Curve Shower Trim with White Base

Product Details

UPC 080083514502
Aperture 3 Inch
Mounting Recessed
Recessed Trim Showerlight
Product Weight 0.916
Case Quantity 1
Pallet Quantity 252
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?