Catalog Number:
3009whbb
HALO
  • Die cast trim ring with die cast gimbal
  • Mounting methods include friction clips
  • 35° positive tilt, 15° negative tilt, 36° orientation in housing
  • Trim finishes in a wide variety of colors

Resources

HALO 3009 trim spec sheet
May 20, 2020
486 KB

Specifications

Product Description

Brand Name Halo
Family 3009 Adjustable Gimbal - 35° Tilt
Description 3" Trim Adjustable 35 Degree Gimbal White with Black Baffle

Product Details

UPC 623961384646
Aperture 3 Inch
Mounting Recessed
Recessed Trim Adjustable Gimbal
Wattage 50 W
Product Weight 0.599
Case Quantity 36
Pallet Quantity 864
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes

Want to purchase this product?

Need more information?