- Designed for use with a large variety of R and PAR lamps
- Finishes: White (P) and Black (MB)
- Accessory bellows, shades, and shields available
HALO
L700PX
Specifications
Product Description
Brand Name | Halo |
Family | L700 Universal Lampholder |
Description | UNIVERSAL LAMPHOLDER, 6", WHITE, R, PAR38 |
Product Details
Lamp Type | Incandescent |
Amperage Rating | N/A |
Mounting | Track |
Track Lampholders | Universal |
Voltage Rating | 120V |
Wattage | 300W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |