- Provides effective task or accent lighting
- Formed metal housing for optimal heat dissipation
- Large easy to use adjustment knob locks in aiming angles
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P), Black (MB) and Silver (SL)
HALO
L1830MB
Specifications
Product Description
Brand Name | Halo |
Family | L1830 PAR30 Studio |
Description | STUDIO LAMPHOLDER, MATTE BLACK, PAR30 |
Product Details
Lamp Type | PAR30 |
Amperage Rating | 0.625 (at 120V) |
Mounting | Track |
Track Lampholders | Studio |
Voltage Rating | 120V |
Wattage | 75W |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |