Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L200MB

  • Front plate removes and installs without tools for relamping
  • Die-cast housing with with grooved cooling fins
  • Integral 12V magnetic transformer
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Quick-lock adapter attaches anywhere along the track channel
  • Finishes: White (P) and Black (MB)
L200MB

L200MB

Resources

Specifications

Product Description

Brand Name Halo
Family L1760 LV Micro Style Integral 12V Transformer
Description ACCESSORY BAFFLE, MATTE BLACK
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 662400136941
Amperage Rating N/A
Mounting Track
Voltage Rating N/A
Product Weight 0.2
Case Quantity 12
Pallet Quantity 1152
Country of Origin MX
ARRA Yes
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?