Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L3754 Alto High Intensity Display Lampholder

  • Ideal for use where high intensity interior light is needed
  • Housing is spun aluminum with baked enamel finish
  • Yoke allows two axis rotation for maximum aiming adjustability
  • Arm allows 330° rotation and 0° to 90° vertical pivot
  • Finishes: White (P) and Black (MB)
L3754 Alto High Intensity Display Lampholder

L3754 Alto High Intensity Display Lampholder

Overview

The ALTO series of lampholders offers the beauty and functional design that sophisticated spaces require. The ALTO family includes lampholders in a range of sizes that accept a number of lamp types and sizes. For use with single and two circuit Halo and Lazer-by-Halo track systems. The light weight and small size of this lampholder family makes them ideal for use in museums, galleries, malls, exhibits and similar areas where high interior light is needed.

Resources

Want to purchase this product?

Interested in email updates?

Need more information?