- Provides effective task or accent lighting
- Yoke allows two axis rotation for maximum aiming adjustability
- Finishes: White (P) and Black (MB)
- Lamps: 75W PAR30
HALO
L3703 Bachetta
Overview
The Bachetta series of lampholders offers the beauty and functional design that sophisticated spaces require. The Bachetta family includes lampholders that support 12V MR16 and PAR30/38 lamps. The light weight and small size of this lampholder family makes them ideal for use in museums, galleries, malls, exhibits and similar areas where high interior light is needed. Trim options include color filters, optical lenses and baffle.