- Boat shaped plaster frame design for new construction or remodel
- Compliant to Chicago Plenum construction
- Die-formed housing and plaster frame
- Housing may be removed from plaster frame for junction box access
- Thermally protected
HALO
H7TCP
Specifications
Product Description
Brand Name | Halo |
Family | H7TCP Series |
Description | 6" Housing Non-IC 120V Line Voltage Chicago Plenum Construction |
Product Details
Lamp Type | Incandescent |
UPC | 662400133032 |
Amperage Rating | 1.25 |
Aperture | 6 Inch |
Mounting | Recessed |
Voltage Rating | 120V |
Wattage | 150W |
Product Weight | 4.81 |
Case Quantity | 6 |
Pallet Quantity | 1200 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |