Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

1450P

  • Low Voltage Trim
  • Torsion Spring retention
  • Includes 12V transformer for retrofit to H7T and H7RT housings
  • Trim available in White
1450P

1450P

Resources

Specifications

Product Description

Brand Name Halo
Family 1450 LV Slot Aperture 35° Tilt
Description 6" Trim Low Voltage Adjustable Slot Aperture 30 Degree Tilt with Transformer White Trim & Slot

Product Details

UPC 662400132363
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Recessed Trim Slot Aperature
Voltage Rating N/A
Wattage 50 W
Product Weight 4.108
Case Quantity 6
Pallet Quantity 120
Country of Origin US
ARRA Yes
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?