- Can lip friction clip retention
- Full reflector for use with A-Lamps
- Trim available in White
- Reflector available in a variety of finishes
HALO
406BA
Specifications
Product Description
Brand Name | Halo |
Family | 405 Specular Reflector |
Description | 6" Trim Baffle with Reflector Black Baffle with Clear Specular Reflector and Torsion Springs |
Product Details
Lamp Type | Compact Fluorescent (Not Included) |
Amperage Rating | 0.15 at (120V) |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Specular Reflector |
Voltage Rating | 120V |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |