- Spreads light close to the ceiling to eliminate the "cave effect"
- Torsion Spring retention
- AIR-TITE construction
- Baffle available in Black or White
- Trim available in White
HALO
430W
Specifications
Product Description
Brand Name | Halo |
Family | 430 Wall Wash w/ Baffle & Full Reflector |
Description | 6" Trim Wall Wash White Trim with White Baffle |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Wall Wash |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |