Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

430P

  • Spreads light close to the ceiling to eliminate the "cave effect"
  • Torsion Spring retention
  • AIR-TITE construction
  • Baffle available in Black or White
  • Trim available in White
430P

430P

Resources

Specifications

Product Description

Brand Name Halo
Family 430 Wall Wash w/ Baffle & Full Reflector
Description 6" Trim Wall Wash White Trim with Black Baffle

Product Details

UPC 662400664932
Amperage Rating 0.833 at (120V)
Aperture 6 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Wall Wash
Voltage Rating 120V
Product Weight 0.96
Case Quantity 6
Pallet Quantity 120
Country of Origin CN
ARRA No
Lamp Type Halogen, Incandescent, LED, CFL (Not Included)

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?