- Includes integral socket support
- Torsion spring retention
Specifications
Product Description
Brand Name | Halo |
Family | 327 White Splay Trim |
Description | 6" White Socket Supporting Splay Trim with Torsion Springs |
Product Details
Lamp Type | N/A |
UPC | 080083858484 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Splay Trim |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |