- Tuscan-bronze finish
- Frosted, dome-shaped glass design
- Uses air-tite trim
- Features a torsion-spring retention system
HALO
172TBZS
Specifications
Product Description
Brand Name | Halo |
Family | 172 Dome Lens with Reflector |
Description | 6" Trim Showerlight with Dome Lens and Reflector - Socket Supporting Wet Location & Air-tite Listed Tuscan Bronze Trim with Frosted Glass Dome |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Dome Showerlight |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |