- Frosted Glass Dome
- Wet location listed for use in showers
- Non-conductive, non-corrosive gasketed polymer trim ring
- Torsion spring retention
- Available in a variety of finishes
HALO
172PS
Specifications
Product Description
Brand Name | Halo |
Family | 172 Dome Lens with Reflector |
Description | 6" Trim Showerlight with Dome Lens and Reflector - Socket Supporting Wet Location & Air-tite Listed White Trim with Frosted Glass Dome |
Product Details
Lamp Type | N/A |
UPC | 662400663553 |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Dome Showerlight |
Voltage Rating | N/A |
Product Weight | 2.01 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |