Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

420P

  • Regressed eyeball with baffle splay
  • Baffle available in White, Brass and Black
  • Trim available in White or Brass
420P

420P

Resources

Specifications

Product Description

Brand Name Halo
Family 420 Regressed Eyeball 30° Tilt
Description 6" Trim Regressed Eyeball with Baffle White Trim with White Eyeball and Black Baffle

Product Details

UPC 662400606000
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Recessed Trim Regressed Eyeball
Voltage Rating N/A
Wattage 75 W
Product Weight 0.91
Case Quantity 6
Pallet Quantity 192
Country of Origin MX
ARRA Yes
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?