- Metallic Finish Trim Rings and Baffles
- Coil Spring retention
Specifications
Product Description
Brand Name | Halo |
Family | 353 Metal Baffle |
Description | 6" Trim Metal Baffle Satin Nickel Trim with Satin Nickel Baffle |
Product Details
Lamp Type | Halogen, Incandescent, LED, CFL (Not Included) |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Metal Baffle |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |