Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

310WG

  • Black or White Phenolic Coilex Baffle with separate metal ring
  • Trim available in a variety of finishes
  • Coil Spring retention
310WG

310WG

Resources

Specifications

Product Description

Brand Name Halo
Family 310 Coilex® Baffle
Description 6" Trim Coilex Baffle White Oversize Trim Ring with White Baffle

Product Details

Lamp Type N/A
UPC 662400302360
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Recessed Trim Coilex Baffle
Voltage Rating N/A
Product Weight 0.45
Case Quantity 6
Pallet Quantity 360
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Interested in email updates?

Need more information?