Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

310P

  • Black or White Phenolic Coilex Baffle with separate metal ring
  • Trim available in a variety of finishes
  • Coil Spring retention
310P

310P

Resources

Specifications

Product Description

Brand Name Halo
Family 310 Coilex® Baffle
Description 6" Trim Coilex Baffle White Trim with Black Baffle

Product Details

UPC 662400130932
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Coilex Baffle
Voltage Rating N/A
Product Weight 0.45
Case Quantity 6
Pallet Quantity 360
Country of Origin US
ARRA Yes
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada Yes

Want to purchase this product?

Need more information?