- Can lip friction clip retention
- Full reflector for use with A-Lamps
- Trim available in a variety of finishes
- Reflector available in a variety of finishes
HALO
404H
Specifications
Product Description
Brand Name | Halo |
Family | 404 Specular Reflector |
Description | 6" Trim Full Reflector - Socket Supporting White Trim with Haze Reflector Incandescent |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 6 Inch |
Mounting | Recessed |
Recessed Trim | Specular Reflector |
Voltage Rating | N/A |
Country of Origin | US |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |