Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

404C

  • Can lip friction clip retention
  • Full reflector for use with A-Lamps
  • Trim available in a variety of finishes
  • Reflector available in a variety of finishes
404C

404C

Resources

Specifications

Product Description

Brand Name Halo
Family 404 Specular Reflector
Description 6" Trim Full Reflector - Socket Supporting White Trim with Clear Specular Reflector Incandescent

Product Details

UPC 662400131120
Amperage Rating N/A
Aperture 6 Inch
Mounting Recessed
Recessed Trim Specular Reflector
Voltage Rating N/A
Product Weight 0.66
Case Quantity 6
Pallet Quantity 180
Country of Origin US
ARRA Yes
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?