- Straight precision sided trim ring
- Provides a wash of light
- Spreads light closer to the ceiling to eliminate the "cave effect"
- Trim and Eyelid available in White
- Baffle available in White or Black
- 36° rotation
HALO
5030W
Specifications
Product Description
Brand Name | Halo |
Family | 5030 Wall Wash with Baffle |
Description | 5" Trim Wall Wash White Trim and Scoop, White Baffle |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Wall Wash with Baffle |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |