- Frosted glass dome lens
- Non-conductvie, non-corrosive polymer trim
- Wet location listed for use as a shower light
- Trim available in a variety of finishes
HALO
5054TBZS
Specifications
Product Description
Brand Name | Halo |
Family | 5054 Dome Lens Showerlight |
Description | 5" Trim Drop Showerlight Tuscan Bronze Trim with Frosted Diffuser |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 5 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Showerlight |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |