Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

5016P

  • Straight precision sided trim ring
  • Torsion Springs pull trim tight to ceiling
  • Dual Socket Position for BR and PAR lamps
  • Baffle available in white or black
  • Trim available in White
5016P

5016P

Resources

Specifications

Product Description

Brand Name Halo
Family 5016 Coilex® Baffle with Reflector
Description 5" Trim Baffle White Trim with Black Baffle Coilex

Product Details

UPC 623961558962
Amperage Rating N/A
Aperture 5 Inch
Mounting Recessed
Recessed Trim Coilex Baffle with Reflector
Voltage Rating N/A
Product Weight 1.18
Case Quantity 6
Pallet Quantity 84
Country of Origin CN
ARRA No
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA No
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?