Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

5020P

  • Straight precision sided trim ring
  • Torsion Springs pull trim tight to ceiling
  • Dual Socket Position for BR and PAR lamps
  • Reflector and trim available in a variety of finishes
5020P

5020P

Resources

Specifications

Product Description

Brand Name Halo
Family 5020 PAR Reflector Cone
Description 5" Trim Reflector Cone White Trim with White Reflector

Product Details

UPC 662400602781
Amperage Rating N/A
Aperture 5 Inch
Mounting Recessed
Range of Motion N/A
Recessed Trim Reflector Cone
Voltage Rating N/A
Product Weight 0.91
Case Quantity 6
Pallet Quantity 192
Country of Origin MX
ARRA Yes
Lamp Type N/A

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?