- Wet location listed for use as a shower light
- Non-conductvie, non-corrosive polymer trim
- 15° tilt, 36° rotation
- Clear specular splay reflector
- Trim available in various finishes
HALO
1951TBZS
Specifications
Product Description
Brand Name | Halo |
Family | 1951 LV Regressed Lensed Showerlight |
Description | 4" Trim Lensed Showerlight Tuscan Bronze Trim, Clear Specular Splay Reflector, MR16 |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Adjustable Lensed Showerlight |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |