- Die cast trim ring with matching finish retractable elbow
- For directional accent lighting
- 6° tilt, 36° rotation
- Available in a variety of finishes
HALO
1496SN
Specifications
Product Description
Brand Name | Halo |
Family | 1496 LV Retractable Elbow 60° Tilt |
Description | 4" Trim Retractable Elbow Satin Nickel, MR16 |
Product Details
Lamp Type | N/A |
UPC | 623960295172 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Retractable Elbow |
Voltage Rating | N/A |
Product Weight | 0.53 |
Case Quantity | 6 |
Pallet Quantity | 960 |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |