- Die cast trim ring and gimbal
- For directional accent lighting
- 3° tilt, 36° rotation
- Available in a variety of finishes
HALO
1495SN
Specifications
Product Description
Brand Name | Halo |
Family | 1495 LV Adjustable Gimbal 30° Tilt |
Description | 4" Trim Adjustable Gimbal Satin Nickel, MR16 |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Adjustable Gimbal |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |