- Die cast trim ring with slot aperture
- For directional accent lighting
- 35° tilt, 36° rotation
- Available in a variety of finishes
HALO
1420P
Specifications
Product Description
Brand Name | Halo |
Family | 1420 LV Adj Slot Aperture 35° Tilt |
Description | 4" Trim Slot Aperture White, MR16 |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Adjustable Slot Aperature |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | Yes |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |