- Modular platform accepts a variety of optical elements
- Elements can be interchanged to create a variety of lighting effects
- Hot aiming rotates 365°, tilts 35° and locks in position without tools
- Translating center beam optics provides full light output from 0 - 35°
- Plaster lip with direction marks accommodates ceilings 1/2 to 1" thick
- Setscrews integral to bar hanger receivers provide positive locking
- Bar hangers adjust up to 24" and have integral nail and tee grid clip
- Junction box has (5) 1/2" pry-outs & suitable for (4) #12 thru-branch
- cULus listed, Non-IC rated, thermally protected and ASTM-E283 airtight
HALO
1419W
Specifications
Product Description
Brand Name | Halo |
Family | 1419 LV Pinhole Baffle |
Description | 4" Trim Pinhole Baffle White Trim with White Baffle, MR16 |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Pinhole Baffle |
Voltage Rating | N/A |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |