- Die cast trim ring
- Coilex® Baffle
- For general illumination
- 35° tilt
- Baffle and trim available in a variety of finishes
HALO
1493P
Specifications
Product Description
Brand Name | Halo |
Family | 1493 LV Coilex® Baffle 35° Tilt |
Description | 4" Trim Coilex Baffle White Trim with Black Baffle, MR16 |
Product Details
Lamp Type | N/A |
UPC | 662400320555 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Metal Baffle |
Voltage Rating | N/A |
Product Weight | 0.55 |
Case Quantity | 6 |
Pallet Quantity | 1080 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |