- Die cast trim ring with reflector cone
- Provides general illumination
- 35° tilt
- Baffle and trim available in a variety of finishes
HALO
1421CG
Specifications
Product Description
Brand Name | Halo |
Family | 1421 LV Reflector 35° Tilt |
Description | 4" Trim Reflector White Trim, Champagne Gold Reflector, MR16 |
Product Details
Lamp Type | N/A |
UPC | 662400603054 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Reflector |
Voltage Rating | N/A |
Product Weight | 0.49 |
Case Quantity | 6 |
Pallet Quantity | 672 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |