- Die cast trim
- Pinhole trim for accent lighting
- Trim available in various finishes
Specifications
Product Description
Brand Name | Halo |
Family | 990 4" Pinhole Trim |
Description | 4" Trim Pinhole Trim White |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Pinhole |
Voltage Rating | N/A |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |