- Frosted glass trim in clear or blue
- For general illumination
Specifications
Product Description
Brand Name | Halo |
Family | 945 4" Metropolitan Ice Lite |
Description | 4" Trim Metropolitan 120V Frosted Glass |
Product Details
Lamp Type | N/A |
UPC | 662400188612 |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Recessed Trim | Frosted Glass Trim |
Voltage Rating | N/A |
Product Weight | 0.91 |
Case Quantity | 6 |
Pallet Quantity | 192 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |