- Adjustable Eyeball for use with PAR2 lamps
- 15° tilt, 36° rotation
- Die cast trim ring
- Trim available in various finishes
HALO
996P
Specifications
Product Description
Brand Name | Halo |
Family | 996 4" Adjustable Eyeball 15° Tilt |
Description | 4" Trim Eyeball PAR20 Lamp White Trim with White Eyeball |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Aperture | 4 Inch |
Mounting | Recessed |
Range of Motion | N/A |
Recessed Trim | Adjustable Eyeball |
Voltage Rating | N/A |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | Yes |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |