- Various size, wattage and distribution options available
- Small - 8W, Medium - 18W and Large - 38W
- Two color temperatures 3000K and 4000K, both with 85 CRI
- Excellent thermal performance for 70% lumen maintenance at 50,000 hrs
- Die-cast and extruded aluminum housing
- Tight optical distributions available in spot, narrow flood, and flood
- Lockable rotation and tilt
- Designed to accept color filters and various media options
- Finishes: White (P), Black (MB) and Aluminum Haze (AH)
HALO
L805LRGSP830P
Specifications
Product Description
Brand Name | Halo |
Family | Stasis LED Large |
Description | STASIS LED LARGE, SPOT DISTRIBUTION, 3000K, WHITE |
Product Details
Lamp Type | LED |
Amperage Rating | 0.32A |
Color Temperature Max | 3000K |
Mounting | Track |
Track Lampholders | Stasis |
Voltage Rating | 120V |
Wattage | 38W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |