- Provides up to 90° angle in either plane
- Ideal for pitched ceiling or wall to ceiling transitions
- Finishes: White (P) and Black (MB)
HALO
L942MB
Specifications
Product Description
Brand Name | Halo |
Family | L942 Two Circuit Flexible Connector |
Description | FLEX JOINER, TWO CIRCUIT, MATTE BLACK |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |