Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L947 Two Circuit Conduit Connector

  • Live end connector for use with surface conduit
  • Designed to accept standard 1/2" conduit fitting
  • Finishes: White (P) and Black (MB)
L947 Two Circuit Conduit Connector

L947 Two Circuit Conduit Connector

Overview

Halo-2 Power-Trac system provides two separate 20 AMP circuits. Each circuit can be independently switched. Provides maximum flexibility, with a miniature profile. Suitable for a wide range of commercial, merchandising and residential applications. The L947 Conduit Connector simply pushs into the ends of the track, eliminating splicing. This live end connector is designed for use with surface mounted conduit and accept a standard 1/2" conduit fitting and may be used for a feed point

Resources

Stock Catalog Number (1)

Want to purchase this product?

Interested in email updates?

Need more information?