Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L805SMLNF830P

  • Various size, wattage and distribution options available
  • Small - 8W, Medium - 18W and Large - 38W
  • Two Color Temperatures 3000K and 4000K, both with 85 CRI
  • Excellent thermal performance for 70% lumen maintenance at 50,000 hrs
  • Die-cast and extruded aluminum housing
  • Tight optical distributions available in spot, narrow flood, and flood
  • Lockable rotation and tilt
  • Designed to accept color filters and various media options
  • Finishes: White (P), Black (MB) and Aluminum Haze (AH)
L805SMLNF830P

L805SMLNF830P

Resources

Specifications

Product Description

Brand Name Halo
Family Stasis LED Small
Description STASIS LED SMALL, NARROW FLOOD DISTRIBUTION, 3000K, WHITE

Product Details

Lamp Type LED
Amperage Rating 0.066 (at 120V)
Color Temperature Max 3000K
Mounting Track
Track Lampholders Stasis
Voltage Rating 120V
Wattage 7.88W
Country of Origin MX
ARRA Yes

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?