Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

L805MEDSP830P

  • Various size, wattage and distribution options available
  • Small - 8W, Medium - 18W and Large - 38W
  • Two Color Temperatures 3000K and 4000K, both with 85 CRI
  • Excellent thermal performance for 70% lumen maintenance at 50,000 hrs
  • Die-cast and extruded aluminum housing
  • Tight optical distributions available in spot, narrow flood, and flood
  • Lockable rotation and tilt
  • Designed to accept color filters and various media options
  • Finishes: White (P), Black (MB) and Aluminum Haze (AH)
L805MEDSP830P

L805MEDSP830P

Resources

Specifications

Product Description

Brand Name Halo
Family Stasis LED Medium
Description RJ45 cables 100 feet
Note The image is a representation of the family (not specific to this catalog number)

Product Details

UPC 080083631322
Amperage Rating 0.143 (at 120V)
Mounting Track
Track Lampholders Statis
Voltage Rating 24VDC
Wattage 17W
Product Weight 2.753
Case Quantity 1
Pallet Quantity 144
Country of Origin MX
ARRA Yes
Lamp Type LED

Stocking Details

Elk Grove Village, IL No
Bloomington, CA No
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?