- Accepts both Lazer Track and Power-Trac luminaires
Specifications
Product Description
Brand Name | Halo |
Family | L650, L651, L652 and L653 Single-Circuit Track |
Description | 12ft Power Track, Silver Finish |
Product Details
Lamp Type | N/A |
UPC | 080083629671 |
Amperage Rating | N/A |
Mounting | Track |
Voltage Rating | N/A |
Product Weight | 6.0 |
Case Quantity | 1 |
Pallet Quantity | 130 |
Country of Origin | MX |
ARRA | Yes |
Dimensional Data | 12' |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | Yes |
Calgary, AB, Canada | No |