- To connect track to an existing outlet box anywhere along the run.
- Includes canopy cover, connector, dead-end and mounting hardware.
- Finishes: White (P), Black (MB)
HALO
L909MB
Specifications
Product Description
Brand Name | Halo |
Family | L909 Single Circuit Floating Canopy and Connector |
Description | FLOATING CANOPY & CONNECTOR, SINGLE CIRCUIT, MATTE BLACK |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | Yes |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |