- 12' Three wire cord with grounded plug.
- Up to 10 AMP capacity
- Finishes: White (P), Black (MB)
HALO
L950MB
Specifications
Product Description
Brand Name | Halo |
Family | L950 Single Circuit Cord and Plug |
Description | CORD & PLUG CONNECTOR, SINGLE CIRCUIT, MATTE BLACK |
Note | The image is a representation of the family (not specific to this catalog number) |
Product Details
Lamp Type | N/A |
UPC | 662400141792 |
Amperage Rating | N/A |
Mounting | N/A |
Voltage Rating | N/A |
Product Weight | 1.0 |
Case Quantity | 6 |
Pallet Quantity | 240 |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |