- Provides effective task or accent lighting
- Quick-lock adapter attaches anywhere along the track channel
- Formed aluminum housing for optimal heat dissipation
- Yoke allows 2 axis rotation for maximum aiming adjustability
- 338° horizontal rotation and 0° to 90° vertical pivot
- Finishes: White (P) and Matte Black (MB)
- Lamps: supports standard PAR and halogen PAR lamps
HALO
L1739PX
Specifications
Product Description
Brand Name | Halo |
Family | L1739 Front Loading Gimbal Ring |
Description | FRONT LOADING GIMBAL RING, WHITE, PAR38 |
Product Details
Lamp Type | PAR38 |
Amperage Rating | 0.625 (at 120V) |
Mounting | Track |
Track Lampholders | Front Loading Gimbal Ring |
Voltage Rating | 120V |
Wattage | 250W |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |