- For use with t-bar style grid ceilings
- Dimensions 4x4x1-1/16 inch
- Finishes: White (P), Black (MB)
HALO
L907P
Specifications
Product Description
Brand Name | Halo |
Family | L907 Outlet Box |
Description | OUTLET BOX FOR T-BAR CEILING, WHITE |
Product Details
Lamp Type | N/A |
Amperage Rating | N/A |
Mounting | Accessory |
Voltage Rating | N/A |
Country of Origin | MX |
ARRA | Yes |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |