Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LZR406P

  • Low voltage step cylinder with integral 12V electronic transformer
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Finishes: White (P) and Matte Black (MB)
  • Matching finish arm allows lampholder to rotate and adjust vertically
LZR406P

LZR406P

Resources

Specifications

Product Description

Brand Name Halo
Family LZR406 LV Step Cylinder with Transformer
Description LAZER LOW VOLTAGE STEP CYLINDER, ELECTRONIC TRANSFORMER, WHITE, MR16

Product Details

Lamp Type MR16
Amperage Rating 0.45A
Mounting Track
Range of Motion 0-90 Degree Tilt, 338 Degree Rotation
Track Lampholders Low Voltage Step Cylinder
Voltage Rating 12V
Wattage 50W
Country of Origin CN
ARRA No

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?