Your internet browser isn't supported.

For security reasons, we no longer support Internet Explorer. Please upgrade to an alternate browser to see all functionality and content on the website.

HALO

LZR405P

  • Streamlined roundback fixture family
  • 338° horizontal rotation and 0° to 90° vertical pivot
  • Quick-lock adapter attaches anywhere along the track channel
  • Matching arm allows lamp holder to rotate and adjust
  • Finishes: White (P) and Matte Black (MB)
LZR405P

LZR405P

Resources

Specifications

Product Description

Brand Name Halo
Family LZR405 LV Roundback Cylinder with Transformer
Description LAZER LOW VOLTAGE ROUNDBACK CYLINDER, ELECTRONIC TRANSFORMER, WHITE, MR16

Product Details

UPC 662400687566
Amperage Rating 0.45A
Mounting Track
Range of Motion 0-90 Degree Tilt, 338 Degree Rotation
Track Lampholders Low Voltage Roundback Cylinder
Voltage Rating 12V
Wattage 50W
Product Weight 0.91
Case Quantity 6
Pallet Quantity 432
Country of Origin CN
ARRA No
Lamp Type MR16

Stocking Details

Elk Grove Village, IL No
Bloomington, CA Yes
Cranbury, NJ No
Irving, TX No
Peachtree City, GA Yes
Mississauga, ON, Canada No
Calgary, AB, Canada No

Want to purchase this product?

Need more information?