- Decorative Low Voltage Fixtures with perforated or glass bell
- 338° horizontal rotation and 0° to 90° vertical pivot
- Equipped with integral transformer
- Finishes: White (P) and Black (MB)
HALO
LZR402MB
Specifications
Product Description
Brand Name | Halo |
Family | LZR402 LV Perforated Bell with Transformer |
Description | LAZER LOW VOLTAGE PERFORATED BELL, ELECTRONIC TRANSFORMER, MATTE BLACK, MR16 |
Product Details
Lamp Type | MR16 |
Amperage Rating | 0.45A |
Mounting | Track |
Track Lampholders | Perforated Bell |
Voltage Rating | 12V |
Wattage | 50W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | No |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | No |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |