- Step cylinder lampholder with baffle
- Quick-lock adapter attaches anywhere along the track channel
- 338° horizontal rotation and 0° to 90° vertical pivot
- Baffle offered in black or white
- Finishes: White (P), Matte Black (MB), White with White Baffle (P/W)
- Matching finish arm allows lampholder to rotate and adjust vertically
HALO
LZR304P
Specifications
Product Description
Brand Name | Halo |
Family | LZR304 Step Cylinder with Baffle |
Description | LAZER SMALL STEP CYLINDER, BLACK BAFFLE, WHITE, R20, PAR20, A19 |
Product Details
Lamp Type | Incandescent |
Amperage Rating | N/A |
Mounting | Track |
Range of Motion | 0-90 Degree Tilt, 338 Degree Rotation |
Track Lampholders | Small Step Cylinder |
Voltage Rating | 120V |
Wattage | 60W |
Country of Origin | CN |
ARRA | No |
Stocking Details
Elk Grove Village, IL | No |
Bloomington, CA | Yes |
Cranbury, NJ | No |
Irving, TX | No |
Peachtree City, GA | Yes |
Mississauga, ON, Canada | No |
Calgary, AB, Canada | No |